Table 3-56 describes the return parameters.
Table 3-56 Return ParametersParameter Bytes | Description |
---|
Byte 4:1 | - b(31:28) =
FPGA Firmware Version – Build Level
- b(27:20) =
FPGA Firmware Version – Minor
- b(19:12) =
FPGA Firmware Version – Major
- b(11:0) =
FPGA Firmware Version – Build Number
|
Byte 5 | b(7:0) = FPGA ECO Revision |
Byte 6 | - b(7:0) = FPGA
ARM Software Version - Major
|