DLPU072C June 2018 – January 2024 DLPC3434
Table 3-140 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:4) | Reserved |
b(3:0) | Controller device ID |
The controller device ID are decoded using Table 3-141.
Controller Device ID | Device Number | Application |
---|---|---|
00h | DLPC3430 | Embedded (SD) |
01h | DLPC3433 | Embedded (SD) |
02h | DLPC3432 | Embedded (SD) |
03h | DLPC3434 | Embedded (SD) |
04h | DLPC3435 | Standalone (SD) |
05h | DLPC3438 | Standalone (SD) |
Unused controller device ID values are reserved.