DLPU072C June 2018 – January 2024 DLPC3434
Table 3-103 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-3 | R | Reserved |
2-0 | W | Clock Stretch Value (Range is 0 to 7). The clock period equals: 2 × (Clock Stretch Value+1). |
This return value is associated with the default voice coil or the one most recently selected via the Write Actuator Configuration Select (A2h) command.