DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Table 3-113 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | LSByte |
Byte 2 | MSByte |
Figure 3-20 shows the bit order and definition for the signed magnitude system temperature data, which will be returned in degrees C. The unspecified msbits (bits 15:12) will be set to ‘0’.