DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Parameter Bytes | Description | |
---|---|---|
Byte 1 | Internal Pattern Control | |
Byte 2 | Repeat Count |
Byte 1 | Internal Pattern Control | |
---|---|---|
0h: Start | ||
1h: Stop | ||
2h: Pause | ||
3h: Step | ||
4h: Resume | ||
5h: Reset |
Byte 2 | Repeat Count | |
---|---|---|
0h: Do not repeat (run once) | ||
1h: Repeat one additional time (run twice) | ||
2h: Repeat two additional times (run three times) | ||
… | ||
… | ||
FEh: Repeat 254 additional times | ||
FFh: Repeat indefinitely |
Internal Pattern Control