DLPU075B october   2018  – april 2023 DLP2010 , DLPC3470 , DLPC3478

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 System Overview
    2. 1.2 Software Overview
      1. 1.2.1 I2C Overview
      2. 1.2.2 I2C Transactions
      3. 1.2.3 Data Flow Control
    3. 1.3 Related Documentation
  4. 2System Initialization
    1. 2.1 Boot ROM
    2. 2.2 Device Startup
  5. 3I2C Commands
    1. 3.1 General Operation Commands
      1. 3.1.1  Write Operating Mode Select (05h)
        1. 3.1.1.1 Write Parameters
      2. 3.1.2  Read Operating Mode Select (06h)
        1. 3.1.2.1 Read Parameters
        2. 3.1.2.2 Return Parameters
      3. 3.1.3  Write External Video Source Format Select (07h)
        1. 3.1.3.1 Write Parameters
      4. 3.1.4  Read External Video Source Format Select (08h)
        1. 3.1.4.1 Read Parameters
        2. 3.1.4.2 Return Parameters
      5. 3.1.5  Write External Video Chroma Processing Select (09h)
        1. 3.1.5.1 Write Parameters
      6. 3.1.6  Read External Video Chroma Processing Select (0Ah)
        1. 3.1.6.1 Read Parameters
        2. 3.1.6.2 Return Parameters
      7. 3.1.7  Write Test Pattern Select (0Bh)
        1. 3.1.7.1 Write Parameters
      8. 3.1.8  Read Test Pattern Select (0Ch)
        1. 3.1.8.1 Read Parameters
        2. 3.1.8.2 Return Parameters
      9. 3.1.9  Write Splash Screen Select (0Dh)
        1. 3.1.9.1 Write Parameters
      10. 3.1.10 Read Splash Screen Select (0Eh)
        1. 3.1.10.1 Read Parameters
        2. 3.1.10.2 Return Parameters
      11. 3.1.11 Read Splash Screen Header (0Fh)
        1. 3.1.11.1 Read Parameters
        2. 3.1.11.2 Return Parameters
      12. 3.1.12 Write Image Crop (10h)
        1. 3.1.12.1 Write Parameters
      13. 3.1.13 Read Image Crop (11h)
        1. 3.1.13.1 Read Parameters
        2. 3.1.13.2 Return Parameters
      14. 3.1.14 Write Display Size (12h)
        1. 3.1.14.1 Write Parameters
      15. 3.1.15 Read Display Size (13h)
        1. 3.1.15.1 Read Parameters
        2. 3.1.15.2 Return Parameters
      16. 3.1.16 Write Display Image Orientation (14h)
        1. 3.1.16.1 Write Parameters
      17. 3.1.17 Read Display Image Orientation (15h)
        1. 3.1.17.1 Read Parameters
        2. 3.1.17.2 Return Parameters
      18. 3.1.18 Write Display Image Curtain (16h)
        1. 3.1.18.1 Write Parameters
      19. 3.1.19 Read Display Image Curtain (17h)
        1. 3.1.19.1 Read Parameters
        2. 3.1.19.2 Return Parameters
      20. 3.1.20 Write Image Freeze (1Ah)
        1. 3.1.20.1 Write Parameters
        2. 3.1.20.2 Use of Image Freeze to Reduce On-Screen Artifacts
      21. 3.1.21 Read Image Freeze (1Bh)
        1. 3.1.21.1 Read Parameters
        2. 3.1.21.2 Return Parameters
      22. 3.1.22 Write Look Select (22h)
        1. 3.1.22.1 Write Parameters
      23. 3.1.23 Read Look Select (23h)
        1. 3.1.23.1 Read Parameters
        2. 3.1.23.2 Return Parameters
      24. 3.1.24 Read Sequence Header Attributes (26h)
        1. 3.1.24.1 Read Parameters
        2. 3.1.24.2 Return Parameters
      25. 3.1.25 Write Degamma/CMT Select (27h)
        1. 3.1.25.1 Write Parameters
      26. 3.1.26 Read Degamma/CMT Select (28h)
        1. 3.1.26.1 Read Parameters
        2. 3.1.26.2 Return Parameters
      27. 3.1.27 Write CCA Select (29h)
        1. 3.1.27.1 Write Parameters
      28. 3.1.28 Read CCA Select (2Ah)
        1. 3.1.28.1 Read Parameters
        2. 3.1.28.2 Return Parameters
      29. 3.1.29 Read DMD Sequencer Sync Mode (2Ch)
        1. 3.1.29.1 Read Parameters
        2. 3.1.29.2 Return Parameters
      30. 3.1.30 Write Execute Flash Batch File (2Dh)
        1. 3.1.30.1 Write Parameters
      31. 3.1.31 Write Input Image Size (2Eh)
        1. 3.1.31.1 Write Parameters
      32. 3.1.32 Read Input Image Size (2Fh)
        1. 3.1.32.1 Read Parameters
        2. 3.1.32.2 Return Parameters
      33. 3.1.33 Write Splash Screen Execute (35h)
        1. 3.1.33.1 Write Parameters
      34. 3.1.34 Write Mirrors Lock Command (39h)
        1. 3.1.34.1 Write Parameters
      35. 3.1.35 Read Mirrors Lock Command (3Ah)
        1. 3.1.35.1 Read Parameters
        2. 3.1.35.2 Return Parameters
    2. 3.2 Illumination Control Commands
      1. 3.2.1  Write LED Output Control Method (50h)
        1. 3.2.1.1 Write Parameters
      2. 3.2.2  Read LED Output Control Method (51h)
        1. 3.2.2.1 Read Parameters
        2. 3.2.2.2 Return Parameters
      3. 3.2.3  Write RGB LED Enable (52h)
        1. 3.2.3.1 Write Parameters
      4. 3.2.4  Read RGB LED Enable (53h)
        1. 3.2.4.1 Read Parameters
        2. 3.2.4.2 Return Parameters
      5. 3.2.5  Write RGB LED Current (54h)
        1. 3.2.5.1 Write Parameters
      6. 3.2.6  Read RGB LED Current (55h)
        1. 3.2.6.1 Read Parameters
        2. 3.2.6.2 Return Parameters
      7. 3.2.7  Read CAIC LED Max Available Power (57h)
        1. 3.2.7.1 Read Parameters
        2. 3.2.7.2 Return Parameters
      8. 3.2.8  Write RGB LED Max Current (5Ch)
        1. 3.2.8.1 Write Parameters
      9. 3.2.9  Read RGB LED Max Current (5Dh)
        1. 3.2.9.1 Read Parameters
        2. 3.2.9.2 Return Parameters
      10. 3.2.10 Read CAIC RGB LED Current (5Fh)
        1. 3.2.10.1 Read Parameters
        2. 3.2.10.2 Return Parameters
    3. 3.3 Image Processing Control Commands
      1. 3.3.1 Write Local Area Brightness Boost Control (80h)
        1. 3.3.1.1 Write Parameters
      2. 3.3.2 Read Local Area Brightness Boost Control (81h)
        1. 3.3.2.1 Read Parameters
        2. 3.3.2.2 Return Parameters
      3. 3.3.3 Write CAIC Image Processing Control (84h)
        1. 3.3.3.1 Write Parameters
      4. 3.3.4 Read CAIC Image Processing Control (85h)
        1. 3.3.4.1 Read Parameters
        2. 3.3.4.2 Return Parameters
      5. 3.3.5 Write Color Coordinate Adjustment Control (86h)
        1. 3.3.5.1 Write Parameters
      6. 3.3.6 Read Color Coordinate Adjustment Control (87h)
        1. 3.3.6.1 Read Parameters
        2. 3.3.6.2 Return Parameters
      7. 3.3.7 Write Keystone Correction Control (88h)
        1. 3.3.7.1 Write Parameters
      8. 3.3.8 Read Keystone Correction Control (89h)
        1. 3.3.8.1 Read Parameters
        2. 3.3.8.2 Return Parameters
    4. 3.4 Light Control Commands
      1. 3.4.1  Write Trigger In Configuration (90h)
        1. 3.4.1.1 Write Parameters (90h)
      2. 3.4.2  Read Trigger In Configuration (91h)
        1. 3.4.2.1 Read Parameters
        2. 3.4.2.2 Return Parameters
      3. 3.4.3  Write Trigger Out Configuration (92h)
        1. 3.4.3.1 Write Parameters (92h)
      4. 3.4.4  Read Trigger Out Configuration (93h)
        1. 3.4.4.1 Read Parameters
        2. 3.4.4.2 Return Parameters
      5. 3.4.5  Write Pattern Ready Configuration (94h)
        1. 3.4.5.1 Write Parameters
      6. 3.4.6  Read Pattern Ready Configuration (95h)
        1. 3.4.6.1 Read Parameters
        2. 3.4.6.2 Return Parameters
      7. 3.4.7  Write Pattern Configuration (96h)
        1. 3.4.7.1 Write Parameters
      8. 3.4.8  Read Pattern Configuration (97h)
        1. 3.4.8.1 Read Parameters
        2. 3.4.8.2 Return Parameters
      9. 3.4.9  Write Pattern Order Table Entry (98h)
        1. 3.4.9.1 Write Parameters (98h)
      10. 3.4.10 Read Pattern Order Table Entry (99h)
        1. 3.4.10.1 Read Parameters
        2. 3.4.10.2 Return Parameters
      11. 3.4.11 Read Light Control Sequence Version (9Bh)
        1. 3.4.11.1 Read Parameters
        2. 3.4.11.2 Return Parameters
      12. 3.4.12 Read Validate Exposure Time (9Dh)
        1. 3.4.12.1 Read Parameters
        2. 3.4.12.2 Return Parameters
      13. 3.4.13 Write Internal Pattern Control (9Eh)
        1. 3.4.13.1 Write Parameters
      14. 3.4.14 Read Internal Pattern Status (9Fh)
        1. 3.4.14.1 Read Parameters
        2. 3.4.14.2 Return Parameters
    5. 3.5 General Setup Commands
      1. 3.5.1 Write Border Color (B2h)
        1. 3.5.1.1 Write Parameters (B2h)
      2. 3.5.2 Read Border Color (B3h)
        1. 3.5.2.1 Read Parameters
        2. 3.5.2.2 Return Parameters (B3h)
      3. 3.5.3 Write Parallel Interface Sync Polarity (B6h)
        1. 3.5.3.1 Write Parameters
      4. 3.5.4 Read Parallel Interface Sync Polarity (B7h)
        1. 3.5.4.1 Read Parameters
        2. 3.5.4.2 Return Parameters
      5. 3.5.5 Read Auto Framing Information (BAh)
        1. 3.5.5.1 Read Parameters
        2. 3.5.5.2 Return Parameters
      6. 3.5.6 Write Keystone Projection Pitch Angle (BBh)
        1. 3.5.6.1 Write Parameters
      7. 3.5.7 Read Keystone Projection Pitch Angle (BCh)
        1. 3.5.7.1 Read Parameters
        2. 3.5.7.2 Return Parameters
    6. 3.6 Administrative Commands
      1. 3.6.1  Read Short Status (D0h)
        1. 3.6.1.1 Read Parameters
        2. 3.6.1.2 Return Parameters
      2. 3.6.2  Read System Status (D1h)
        1. 3.6.2.1 Read Parameters
        2. 3.6.2.2 Return Parameters
      3. 3.6.3  Read System Software Version (D2h)
        1. 3.6.3.1 Read Parameters
        2. 3.6.3.2 Return Parameters
      4. 3.6.4  Read Communication Status (D3h)
        1. 3.6.4.1 Read Parameters
        2. 3.6.4.2 Return Parameters
      5. 3.6.5  Read Controller Device ID (D4h)
        1. 3.6.5.1 Read Parameters
        2. 3.6.5.2 Return Parameters
      6. 3.6.6  Read DMD Device ID (D5h)
        1. 3.6.6.1 Read Parameters
        2. 3.6.6.2 Return Parameters
      7. 3.6.7  Read System Temperature (D6h)
        1. 3.6.7.1 Read Parameters
        2. 3.6.7.2 Return Parameters
      8. 3.6.8  Read Flash Build Version (D9h)
        1. 3.6.8.1 Read Parameters
        2. 3.6.8.2 Return Parameters
      9. 3.6.9  Write Flash Batch File Delay (DBh)
        1. 3.6.9.1 Write Parameters (DBh)
      10. 3.6.10 Read DMD I/F Training Data (DCh)
        1. 3.6.10.1 Read Parameters
        2. 3.6.10.2 Return Parameters
    7. 3.7 Flash Update Commands
      1. 3.7.1 Read Flash Update PreCheck (DDh)
        1. 3.7.1.1 Read Parameters
        2. 3.7.1.2 Return Parameters
      2. 3.7.2 Write Flash Data Type Select (DEh)
        1. 3.7.2.1 Write Parameters
      3. 3.7.3 Write Flash Data Length (DFh)
        1. 3.7.3.1 Write Parameters
      4. 3.7.4 Write Erase Flash Data (E0h)
        1. 3.7.4.1 Write Parameters
      5. 3.7.5 Write Flash Start (E1h)
        1. 3.7.5.1 Write Parameters
      6. 3.7.6 Write Flash Continue (E2h)
        1. 3.7.6.1 Write Parameters
      7. 3.7.7 Read Flash Start (E3h)
        1. 3.7.7.1 Read Parameters
        2. 3.7.7.2 Return Parameters
      8. 3.7.8 Read Flash Continue (E4h)
        1. 3.7.8.1 Read Parameters
        2. 3.7.8.2 Return Parameters
  6. 4Revision History

Return Parameters

Table 3-118 describes the return parameters.

Table 3-118 DMD I/F Training Data Return Parameters
Parameter Bytes Description
Byte 1 High/Low/Selected (see below) (LSB)
Byte 2 High/Low/Selected (see below)
Byte 3 High/Low/Selected (see below)
Byte 4 High/Low/Selected (see below) (MSB)
Byte 5 Full profile (bits 7-0) (LSB)
Byte 6 Full profile (bits 15-8)
Byte 7 Full profile (bits 23-16)
Byte 8 Full profile (bits 31-24)
Byte 9 Full profile (bits 39-32)
Byte 10 Full profile (bits 47-40)
Byte 11 Full profile (bits 50-48) (MSB)
MSB Byte 1 - 4 LSB
b7 b6 b5 b4 b3 b2 b1 b0
Table 3-119 Byte 1 Read DMD I/F Training Data (DCh) Register Field Descriptions
Bit Type Description
7-6 R

Reserved

5 R

Training error

0h = No error

1h = Error

4 R

Pin pair selected for training

0h = No

1h = Yes

3-0 R

Controller pin pair selection

0h = A

1h = B

2h = C

3h = D

4h = E

5h = F

6h = G

7h = H

8h - Fh = Reserved

Table 3-120 Byte 2 Read DMD I/F Training Data (DCh) Register Field Descriptions
Bit Type Description
7-6 R

Reserved

5-0 R

Selected DLL (delay-locked loop) value

Table 3-121 Byte 3 Read DMD I/F Training Data (DCh) Register Field Descriptions
Bit Type Description
7-6 R

Reserved

5-0 R

Low pass DLL value

Table 3-122 Byte 4 Read DMD I/F Training Data (DCh) Register Field Descriptions
Bit Type Description
7-6 R

Reserved

5-0 R

High pass DLL value

This command is typically used for debug or characterization of the controller to DMD interface.

The return data is specified by the read parameter data.

DMD I/F training tests/calibrates the DLL that is associated with each controller pin pair, trying each of the DLL parameter values (0 to 50), looking for a pass (‘0’) or fail (‘1’) response for each value. Thus, the full training profile for each pin pair is made up of a 51 bit pass/fail result. This result is provided on full profile bits 50:0.

The full profile response has a region of passing DLL values. The highest DLL value for this region is returned as the high pass DLL value, the smallest DLL value is returned as the low pass DLL value, and the algorithm selected value as the selected DLL value.

This command does not run the DMD I/F training algorithm. This is done automatically by the system. This command returns the result from the most recent training event.