DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Table 3-25 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Start Pixel (LSByte) |
Byte 2 | Start Pixel (MSByte) |
Byte 3 | Start Line (LSByte) |
Byte 4 | Start Line (MSByte) |
Byte 5 | Pixels per line (LSByte) |
Byte 6 | Pixels per line (MSByte) |
Byte 7 | Lines per frame (LSByte) |
Byte 8 | Lines per frame (MSByte) |
The parameter values are to be ‘1’ based. (that is, a value of 1280 pixels displays 1280 pixels per line).