DLPU101D December   2020  – July 2024 DLPC900

 

  1.   1
  2.   Trademarks
  3.   Read This First
  4. About This Guide
  5. Related Documentation from Texas Instruments
  6. If You Need Assistance
  7. DLP LightCrafter Single DLPC900 EVM Overview
    1. 4.1 Welcome
    2. 4.2 DLP LightCrafter Single DLPC900 Evaluation Module (EVM) Hardware
    3. 4.3 EVM Board
    4. 4.4 Other Items Needed for Operation
    5. 4.5 DLP LightCrafter Single DLPC900 Connections
      1. 4.5.1 DLP LightCrafter Single DLPC900 LED Enable and PWM Outputs
      2. 4.5.2 DLP LightCrafter Single DLPC900 Trigger Input and Output Voltage Selectors
    6. 4.6 DLP LightCrafter Single DLPC900 EVM Flex Cable
    7. 4.7 DLP LightCrafter Single DLPC900 EVM and DMD EVM Assembly
  8. Quick Start
    1. 5.1 Power-up the DLP LightCrafter Single DLPC900 EVM
    2. 5.2 Creating a Simple Pattern Sequence
  9. Operating the DLP LightCrafter Single DLPC900 EVM
    1. 6.1  DLP LightCrafter Single DLPC900 Control Software
    2. 6.2  PC Software
    3. 6.3  System Common Controls
      1. 6.3.1 Operating Mode
      2. 6.3.2 Connected DMD Type
      3. 6.3.3 EVM Information
      4. 6.3.4 Status
    4. 6.4  System Settings
    5. 6.5  Video Mode
      1. 6.5.1 Video Support
    6. 6.6  Pattern Modes
      1. 6.6.1 Menu Bar
      2. 6.6.2 Creating a Pattern Sequence in Pattern On-The-Fly Mode
      3. 6.6.3 Creating a Pattern Sequence in Pre-Stored Pattern Mode
      4. 6.6.4 Reordering a Pattern Sequence using the Edit LUT Feature
        1. 6.6.4.1 Special Considerations for Input Triggers when using the Edit LUT Feature
      5. 6.6.5 Creating a Pattern Sequence in Video Pattern Mode
      6. 6.6.6 Creating a Pattern Sequence With DMD Block Load
      7. 6.6.7 Pattern Settings
    7. 6.7  Batch Files
      1. 6.7.1 Execute Batch File
      2. 6.7.2 Creating and Saving Batch Files
        1. 6.7.2.1 Creating and Saving a Batch File Using the GUI
        2. 6.7.2.2 Creating a Batch File Using a Text Editor
      3. 6.7.3 Loading a Batch File
      4. 6.7.4 Adding a Batch File to the Firmware
    8. 6.8  Peripherals
      1. 6.8.1 Peripherals Tab
      2. 6.8.2 Debug Tab
    9. 6.9  Firmware
      1. 6.9.1 Adding or Removing Patterns from the Firmware
        1. 6.9.1.1 Deleting Images
        2. 6.9.1.2 Adding Images
        3. 6.9.1.3 Adding Both Images and Batch Files
      2. 6.9.2 Reprogram Firmware for a Different Supported DMD
    10. 6.10 Flash Device Parameters
    11. 6.11 JTAG Flash Programming
    12. 6.12 Programming an EDID
  10. Connectors
    1. 7.1  Input Trigger Connectors
    2. 7.2  Output Trigger Connectors
    3. 7.3  DLPC900 UART
    4. 7.4  DLPC900 I2C Port 0
    5. 7.5  DLPC900 I2C Port 1
    6. 7.6  DLPC900 I2C Port 2
    7. 7.7  JTAG Boundary Scan
    8. 7.8  GPIO and PWM
    9. 7.9  Power
    10. 7.10 External Parallel Video Connector
  11. Power Supply Requirements
    1. 8.1 External Power Supply Requirements
  12. Safety
    1. 9.1 Caution Labels
  13. 10Revision History

System Common Controls

The DLP LightCrafter Single DLPC900 EVM communicates with the DLPC900 using USB 1.1. The DLPC900 enumerates as a USB device with HID Support. The PC polls all the HID peripherals and once the PC detects the DLPC900, the Connected radio-button changes to green. If the USB cable is disconnected, the Connected radio-button changes to red. Once the Connected radio-button shows green, the firmware Version and the Tag name are displayed.

The Virtual Connection option is useful when there is no connection to the EVM. When the Virtual Connection is checked, all commands continue to operate as if there was a connection to the EVM except for firmware uploads, updating the Look Up Table (LUT), and get commands.