DLPU102C December 2020 – July 2024
The power socket J20 on the DLP LightCrafter Dual DLPC900 EVM pins are shown in Table 5-9. Two matching connector part numbers are:
Description | Pin | Supply Range |
---|---|---|
Input Supply | 1 | 12V DC –5%/+10% |
Ground | 2 | 0V |
Ground | 3 | 0V |