DLPU107 May   2022 DLP5532-Q1

 

  1. 1Abstract
    1.     Trademarks
  2. 1User Guide Overview
    1. 1.1 What is in the DLP5532PROJHBQ1EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  3. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  4. 3Optical Engine Requirements and Specifications

Component Temperature Ratings

The PCB materials and most of the PCB components are rated to operate between –40°C to 105°C, including the DLP5530-Q1, the DLPC230-Q1, and the TPS99000-Q1.

Some components on board, such as switches, connectors, and indicator LEDs, do not meet this temperature rating. The specifications for EVM components which are not rated between –40°C to 105°C are listed in Table 1-8. Please refer to the EVM bill of materials to review the temperature specifications of all components used in the EVM design.

Table 1-8 EVM Components Which are Not Rated for –40°C to 105°C
BoardReferencePart NumberManufacturerDescriptionTemperature Minimum (°C)Temperature Maximum (°C)
ControllerD4, D5LTST-C171KGKTLite-OnLED, GREEN 0805–5585
ControllerD6LTST-C171KRKTLite-OnLED, RED 0805–5585
ControllerJ3685119248123WurthCONN MICRO HDMI RIGHT ANGLE–4085
ControllerSW2CVS-03TBCopal Electronics IncSWITCH DIP SLIDE 3-POS 1 MM 6 V–4085
ControllerSW1,SW3CVS-01TBCopal Electronics IncSWITCH DIP SLIDE 1-POS 1 MM 6 V–4085
ControllerSW4GT12MSCBEC&K CompSWITCH, SPST, GULL–3085
ControllerU5, U7, U10, U503, U504PCMF2HDMI2SZNexperiaCOMMON MODE CHOKE 4LN SMD ESD–4085
ControllerU501TFP401AIPZPRQ1Texas InstrumentsIC PANELBUS DVI RCVR 100-HTQFP–4085

The controller and illumination driver PCBs have a UL flame rating of 130°C maximum.

This is not a production design. It is intended for evaluation only.