DLPU107 May   2022 DLP5532-Q1

 

  1. 1Abstract
    1.     Trademarks
  2. 1User Guide Overview
    1. 1.1 What is in the DLP5532PROJHBQ1EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  3. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  4. 3Optical Engine Requirements and Specifications

Connecting EVM to the DLPC230-Q1 Control Program

  1. Start the DLPC230-Q1 Control Program Lite.
  2. On the connection page, set the DLPC230-Q1 Host to SPI and select the Cheetah from the drop-down menu (see Figure 2-6). Note, the Cheetah must be connected to a computer with USB cable for it to show up in the drop-down menu.
    GUID-653DA3CB-2283-4A20-A3D1-7EAD60679A35-low.png Figure 2-6 Connecting to the DLPC230-Q1 Using the DLPC230-Q1 Automotive Control Program
  3. Select Connection Settings to confirm the SPI configuration shown in Figure 2-7 matches the controller PCB switch settings described in Table 1-3. Specifically, SPI mode and CRC/Checksum can vary based on switch settings. When configuration is complete, press OK.
    GUID-BF0F435E-B474-4E88-AC50-DC372499F536-low.png Figure 2-7 DLPC230-Q1 Automotive Control Program Communication Settings
  4. Click the Connect button. The green circle next to the Connect button then lights up to indicate that connection was successful to the Cheetah Adapter.