DLPU107 May   2022 DLP5532-Q1

 

  1. 1Abstract
    1.     Trademarks
  2. 1User Guide Overview
    1. 1.1 What is in the DLP5532PROJHBQ1EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  3. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  4. 3Optical Engine Requirements and Specifications

Powering-Up EVM

  1. Connect input power cable to a power supply that meets input power specifications defined in Table 1-7. The red wire is the V+ terminal and black wire is the V– terminal.
  2. Turn on the supply power. After powered up, a controller PCB LED indicator (D4) illuminates green.
  3. Turn the PROJ_ON switch (SW4) ON. The ON position is away from the board, and OFF is toward the board. A controller PCB LED indicator (D5) illuminates green.