DLPU110B April 2021 – August 2022 DLPC6540
After a successful boot-up, the controller begins toggling the GPIO_28. Typical operation reflects 1 Hz, 50% duty-cycle. If the device detects an error, the signal changes to 5 Hz, 50% duty-cycle. The front-end component can figure out the error via System Status command. In addtion, the GPIO_28 signal can be send as an input to the front-end to detect any issues.