DLPU112 October 2021 DLPC6540
Figure 4-1 shows the layout of the EVM GUI tool
Section | Page | Sub-page | Description |
---|---|---|---|
Information | EVM Information | EVM Information | Get the current status of the EVM |
Display | Patterns and Images | Test Patterns | Set/Get the Test Pattern display |
Splash Images | Set the Splash Image display | ||
Video and Color | Video Information | Switch to External Video display and get the current display settings | |
Color Temperature | Set/Get the current Color Temperature setting | ||
Display Settings | Display Settings | Set/Get Display Settings | |
Keystone Correction | Set/Get Keystone Settings | ||
IntelliBright™ (DLP2010/3010/4710LC) or DynamicBlack™ (DLP471TP) |
IntelliBright™ | Set/Get IntelliBright™ Settings | |
LED Current | Set/Get LED Current Settings | ||
DynamicBlack™ | Set/Get automatic or manual DynamicBlack™ settings | ||
Light Control (Available only for light control EVMs: DLPC2010LC, DLPC3010LC, and DLP4710LC) |
External Patterns | Configure and Display External Patterns | |
Internal Patterns |
Pattern Sets, Patter Set Order, & Pattern Control |
Configure and Display Internal Patterns with the option to save/load pattern data to/from a file | |
Splash Patterns | Configure and Display Splash Patterns | ||
Firmware | Backup Firmware | Backup firmware | |
Update Firmware | Update firmware | ||
Update Flash Image |
Flash Image, White Point, Splash Image, Startup Option, & Advanced |
Update and create new firmware image | |
Debug | Connection | Select communication interface and connect/disconnect to the EVM | |
Event Viewer | View the event(s) that occurred | ||
Command Log | View the command(s) issued with the option to export the write command(s) to a batch file | ||
Advanced | Switch to Advanced mode GUI |