DLPU112 October 2021 DLPC6540
The Scripting Page allows users to execute I2C/USB commands via Python scripts. The user can monitor and debug the execution of the script through the Event Viewer, Console, Watch Variables, Variable List, and Command Log panels at the bottom of the page.
From the Help menu, click Scripting Reference to see the list of commands available and the syntax for the command.