DLPU115B january 2022 – march 2023 DLPC3421
Table 3-48 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Pixels per line (LSByte) |
Byte 2 | Pixels per line (MSByte) |
Byte 3 | Lines per frame (LSByte) |
Byte 4 | Lines per frame (MSByte) |
The parameter values are 1-based (for example, a value of 1280 pixels specifies 1280 pixels per line).
This command returns the value specified by the Write External Input Image Size command.