DLPU115B january 2022 – march 2023 DLPC3421
Command Type | Command Description | OpCode (hex) | Reference |
---|---|---|---|
General Operation Commands | |||
Write | Write Input Source Select | 05 | Write Input Source Select (05h) |
Read | Read Input Source Select | 06 | Read Input Source Select (06h) |
Write | Write External Video Source Format Select | 07 | Write External Video Source Format Select (07h) |
Read | Read External Video Source Format Select | 08 | Read External Video Source Format Select (08h) |
Write | Write External Video Chroma Processing Select | 09 | Write External Video Chroma Processing Select (09h) |
Read | Read External Video Chroma Processing Select | 0A | Read External Video Chroma Processing Select (0Ah) |
Write | Write Test Pattern Select | 0B | Write Test Pattern Select (0Bh) |
Read | Read Test Pattern Select | 0C | Read Test Pattern Select (0Ch) |
Write | Write Splash Screen Select | 0D | Write Splash Screen Select (0Dh) |
Read | Read Splash Screen Select | 0E | Read Splash Screen Select (0Eh) |
Read | Read Splash Screen Header | 0F | Read Splash Screen Header (0Fh) |
Write | Write Image Crop | 10 | Write Image Crop (10h) |
Read | Read Image Crop | 11 | Read Image Crop (11h) |
Write | Write Display Image Orientation | 14 | Write Display Image Orientation (14h) |
Read | Read Display Image Orientation | 15 | Read Display Image Orientation (15h) |
Write | Write Display Image Curtain | 16 | Write Display Image Curtain (16h) |
Read | Read Display Image Curtain | 17 | Read Display Image Curtain (17h) |
Write | Write Image Freeze | 1A | Write Image Freeze (1Ah) |
Read | Read Image Freeze | 1B | Read Image Freeze (1Bh) |
Write | Write Look Select | 22 | Write Look Select (22h) |
Read | Read Look Select | 23 | Read Look Select (23h) |
Read | Read Sequence Header Attributes | 26 | Read Sequence Header Attributes (26h) |
Write | Write Degamma/CMT Select | 27 | Write Degamma/CMT Select (27h) |
Read | Read Degamma/CMT Select | 28 | Read Degamma/CMT Select (28h) |
Write | Write CCA Select | 29 | Write CCA Select (29h) |
Read | Read CCA Select | 2A | Read CCA Select (2Ah) |
Write | Write Execute Flash Batch File | 2D | Write Execute Flash Batch File (2Dh) |
Write | Write External Input Image Size | 2E | Write External Input Image Size (2Eh) |
Read | Read External Input Image Size | 2F | Read External Input Image Size (2Fh) |
Write | Write Splash Screen Execute | 35 | Write Splash Screen Execute (35h) |
Write | Write Mirror Lock Control | 39 | Write Mirror Lock Control (39h) |
Read | Read Mirror Lock Control | 3A | Read Mirror Lock Control (3Ah) |
Illumination Control Commands | |||
Write | Write LED Output Control Method | 50 | Write LED Output Control Method (50h) |
Read | Read LED Output Control Method | 51 | Read LED Output Control Method (51h) |
Write | Write RGB LED Enable | 52 | Write RGB LED Enable (52h) |
Read | Read RGB LED Enable | 53 | Read RGB LED Enable (53h) |
Write | Write RGB LED Current | 54 | Write RGB LED Current (54h) |
Read | Read RGB LED Current | 55 | Read RGB LED Current (55h) |
Read | Read CAIC LED Max Available Power | 57 | Read CAIC LED Max Available Power (57h) |
Write | Write RGB LED Max Current | 5C | Write RGB LED Max Current (5Ch) |
Read | Read RGB LED Max Current | 5D | Read RGB LED Max Current (5Dh) |
Read | Read CAIC RGB LED Current | 5F | Read CAIC RGB LED Current (5Fh) |
Image Processing Control Commands | |||
Write | Write Local Area Brightness Boost Control | 80 | Write Local Area Brightness Boost Control (80h) |
Read | Read Local Area Brightness Boost Control | 81 | Read Local Area Brightness Boost Control (81h) |
Write | Write CAIC Image Processing Control | 84 | Write CAIC Image Processing Control (84h) |
Read | Read CAIC Image Processing Control | 85 | Read CAIC Image Processing Control (85h) |
Write | Write Color Coordinate Adjustment Control | 86 | Write Color Coordinate Adjustment Control (86h) |
Read | Read Color Coordinate Adjustment Control | 87 | Read Color Coordinate Adjustment Control (87h) |
Write | Write Keystone Correction Control | 88 | Write Keystone Correction Control (88h) |
Read | Read Keystone Correction Control | 89 | Read Keystone Correction Control (89h) |
General Setup Commands | |||
Write | Write Parallel Interface Sync Polarity | B6 | Write Parallel Interface Sync Polarity (B6h) |
Read | Read Parallel Interface Sync Polarity | B7 | Read Parallel Interface Sync Polarity (B7h) |
Read | Read Auto Framing Information | BA | Read Auto Framing Information (BAh) |
Write | Write Keystone Projection Pitch Angle | BB | Write Keystone Projection Pitch Angle (BBh) |
Read | Read Keystone Projection Pitch Angle | BC | Read Keystone Projection Pitch Angle (BCh) |
DSI Commands | |||
Write | Write DSI HS Clock | BD | Write DSI HS Clock (BDh) |
Read | Read DSI HS Clock | BE | Read DSI HS Clock (BEh) |
Write | Write DSI Port Enable | D7 | Write DSI Port Enable (D7h) |
Read | Read DSI Port Enable | D8 | Read DSI Port Enable (D8h) |
Administrative Commands | |||
Read | Read Short Status | D0 | Read Short Status (D0h) |
Read | Read System Status | D1 | Read System Status (D1h) |
Read | Read System Software Version | D2 | Read System Software Version (D2h) |
Read | Read Communication Status | D3 | Read Communication Status (D3h) |
Read | Read Controller Device ID | D4 | Read Controller Device ID (D4h) |
Read | Read DMD Device ID | D5 | Read DMD Device ID (D5h) |
Read | Read Flash Build Version | D9 | Read Flash Build Version (D9h) |
Read | Read DMD I/F Training Data | DC | Read DMD I/F Training Data (DCh) |
Flash Update Commands | |||
Read | Read Flash Update PreCheck | DD | Read Flash Update Precheck (DDh) |
Write | Write Flash Data Type Select | DE | Write Flash Data Type Select (DEh) |
Write | Write Flash Data Length | DF | Write Flash Data Length (DFh) |
Write | Write Erase Flash Data | E0 | Write Erase Flash Data (E0h) |
Write | Write Flash Start | E1 | Write Flash Start (E1h) |
Write | Write Flash Continue | E2 | Write Flash Continue (E2h) |
Read | Read Flash Start | E3 | Read Flash Start (E3h) |
Read | Read Flash Continue | E4 | Read Flash Continue (E4h) |