DLPU115B january 2022 – march 2023 DLPC3421
Table 3-26 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:3) | Reserved |
b(2) | Short axis image flip:
|
b(1) | Long axis image flip:
|
b(0) | Image rotation (for portrait source only):
|
Figure 3-11 shows the result of non-rotation and rotation of a portrait source. If a portrait image is not rotated, it is centered and padded with black bars.
Landscape images typically must not be rotated, but the system allows this as it may be appropriate for some situations or configurations. The user is responsible for determining if the result is acceptable.
Image rotation is allowed while keystone correction is enabled, though it may not be appropriate for all situations or configurations. The user is responsible for determining if the result is acceptable.
Figure 3-13 shows the short-axis flip.