DLPU116 November 2024 DLPC3420
Table 3-85 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:1) | Reserved |
b(0) | DSI Port Enable:
|
The DSI port must be enabled if using DSI video data. When the port is disabled, it is held in a state of reset to conserve power. The enable process requires a reconfiguration of the DSI port (similar to that required at display module power-up), including sending the Write DSI HS Clock command. If the DLPC3420 controller utilized does not support DSI, then this command has no effect.