DLPU124 june 2023
DLP LightCrafter DLPC910 EVM LEDs (Top View - Upper Left) and DLP LightCrafter DLPC910 EVM LEDs (Top View - Lower Left) depicts the LEDs with their respective locations:
Connector Reference | EVM Function | Description or Use |
---|---|---|
D1 | Heartbeat LED [Flashing] | Flashes when DLPC910 controller is running |
D2 | Calibration Active | Illuminates while calibration is active |
D3 | DLPC910 Done | DLPC910 Initialization complete |
D4 | 12 V Power | +12 VDC is present on the input connector |
D6 | Power Good | All voltages are present and stable |
D7 | ECP2 Finished | DLPC910 configuration via SPI Flash complete |