DLPU124 june 2023
ADDRESS | BITS | DESCRIPTION | TYPE | DEFAULT |
---|---|---|---|---|
0x0034 | 10:0 | load_rows - sets how many rows to load. The loader loops to read the test pattern buffer starting at row zero and sends the rows to the DLPC910 to load to the attached DMD | R/W | N/A |
26:16 | start_row - starting row on the DMD to load a pattern. The loader loops starting at zero until the start row specified and then load the number of rows specified | R/W | N/A |