DLPU124 june 2023
ADDRESS | BITS | DESCRIPTION | TYPE | DEFAULT |
---|---|---|---|---|
0x0000 | 2 | reset_int | R/W | read from firmware |
0 = no DMD IRQZ event occurred | ||||
1 = DMD IRQZ event occurred | ||||
Reading provides the current interrupt
status: The only existing source for this event is a DMD power fault
indicating bias, offset, or reset power supplies have become
inactive. The cause of the fault must be determined and resolved
prior to a system reset to continue operation. Note: The bit must be cleared after a power
cycle or a reset to the DLPC910. Writing a 1 clears the
interrupt bit via software. |