DLPU124 june 2023
DMD EVMs supported by the DLPLCRC910EVM come supplied with a 300 mm Samtec™ 400-pin HPC FMC cable [SAMTEC HDR-169468-01]. HPC FMC Cable (Front and Back) shows the front and back of the cable. The cable is keyed and can only be installed one way on the DLPLCRC910EVM and on the DMD EVM. As shows the left end is the DLPLCRC910EVM end and the right end is the DMD EVM end.
Use of the cable is optional. The EVM can be connected directly to the DLP LightCrafter DLPC910 EVM J8 HPC FMC connector.
Use caution when bending the flex cable to not exceed bending guidelines provided by the cable manufacturer.