DLPU124 june 2023
This guide explains the hardware features of the DLP LightCrafter DLPC910 EVM (DLPLCRC910EVM) system and operation of the DLPC910 Graphical User Interface (GUI). The EVM architecture and connectors are described along with a quick start guide on how to connect a supported DMD EVM and an AMD Xilinx VC-707 Evaluation Board (or equivalent) to the DLPLCRC910EVM to run patterns. A separate Virtex® 7 field programmable gate array (FPGA) Code User Guide [Link here] can be used to display patterns. Specific details for each DLP component can be found in related component documentation.
DMD EVMs, the AMD Xilinx VC-707 evaluation board, power supply, optics, illumination source, and FPGA Mezzanine Card (FMC) cables are sold separately.