Virtex™ and Vivado™ are trademarks of AMD.
All trademarks are the property of their respective owners.
The DLPC910 Apps FPGA code provides functionality and an example of interfacing to a DLPC910 controller and supported DMD. The DLPC910 Apps FPGA Guide details the functions and registers of the DLPC910 Applications FPGA (Apps FPGA) as well as the organization of the VHDL code used to create.
The DLP LightCrafter DLPC910 EVM (DLPLCRC910EVM) is a great way to evaluate the highest bandwidth data rates the DLP chip portfolio offers. Designers get pixel-accurate control of all DMD micromirrors with Global, Quad, Dual and Single Block Modes available for tailoring DMD micromirror pattern timing for continuous (lamp) or solid state (switched) illuminated applications.
The DLPC910 Apps FPGA implementation enables exploration of the capabilities of the DLPLCRC910EVM and supported DMDs such as the DLP6500, DLP9000X, and DLP9000XUV
The DLPLCRC910EVM is also a path for customers to design with the high-performance DLP9000XUV chip for systems such as: