DLPU131A November 2023 – September 2024
The UART interface is the main communication interface to the EVM through the J3 connector to the MSPM0G3507. The EVM commands and control can be sent by computer over a terminal interface, or the DLP EVM GUI program. Refer to the EVM MSPM0 Software and the DLPC3421 Software Programmer’s Guide for command and programming info.