DLPU131A
November 2023 – September 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
DLPDLCR160CPEVM Subsystems
1.4
Device Information
2
Hardware
2.1
EVM Images
2.2
Safety Instructions
2.3
Setup
2.3.1
Main Menu
2.3.2
MicroSD Card Image
2.3.3
UART Communication
3
Software
3.1
Programming Instructions
3.1.1
Programming MSPM0 MCU
3.1.2
Programming DLPC3421 Display Controller Flash
4
Appendix
5
Additional Information
5.1
Notifications
5.2
Trademarks
6
Related Documentation
7
Revision History
Features
Small form factor (66mm x 56mm)
First DLP display EVM capable of displaying MCU generated content
Easily evaluate image display from Micro SD card
MSPM0G MCU family compatible (ARM® SWD, UART supported)
nHD (640x360) resolution
20lm out of the box