DLPU131A November   2023  – September 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 DLPDLCR160CPEVM Subsystems
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Images
    2. 2.2 Safety Instructions
    3. 2.3 Setup
      1. 2.3.1 Main Menu
      2. 2.3.2 MicroSD Card Image
      3. 2.3.3 UART Communication
  7. 3Software
    1. 3.1 Programming Instructions
      1. 3.1.1 Programming MSPM0 MCU
      2. 3.1.2 Programming DLPC3421 Display Controller Flash
  8. 4Appendix
  9. 5Additional Information
    1. 5.1 Notifications
    2. 5.2 Trademarks
  10. 6Related Documentation
  11. 7Revision History

Kit Contents

The DLPDLCR160CPEVM is shipped as a fully assembled unit. The only component required to power up the unit is a compatible power adapter (not included).

A 5V power adapter with a 1A minimum output and a USB-C connector is required.