DLPU131A November   2023  – September 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 DLPDLCR160CPEVM Subsystems
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Images
    2. 2.2 Safety Instructions
    3. 2.3 Setup
      1. 2.3.1 Main Menu
      2. 2.3.2 MicroSD Card Image
      3. 2.3.3 UART Communication
  7. 3Software
    1. 3.1 Programming Instructions
      1. 3.1.1 Programming MSPM0 MCU
      2. 3.1.2 Programming DLPC3421 Display Controller Flash
  8. 4Appendix
  9. 5Additional Information
    1. 5.1 Notifications
    2. 5.2 Trademarks
  10. 6Related Documentation
  11. 7Revision History

DLPDLCR160CPEVM Subsystems

The DLP LightCrafter Display module consists of two subsystems:

  • Formatter Board: includes the DLP chipset (DLPC3421 display controller and DLPA2005 PMIC/LED driver). The MSPM0G3507 MCU, SSD1963 video interface driver, and Micro-SD card connector are also included.
  • Light Engine: includes optics, RGB LEDs, and DLP160CP DMD displaying 640 × 360 pixels (nHD) on screen. See light engine subsystem description in the table below.
Table 1-1 EVM LED Currents and ANSI Lumens
EVM ConfigurationLED Currents (A) (Typ)ANSI Lumens (Typ)
GUI SettingRedGreenBlue
Default LED Current0.200.250.2520
Max LED Current0.300.400.4032

The DLPDLCR160CPEVM is designed to operate at a maximum ambient temperature of 30°C. A block diagram of the DLPDLCR160CPEVM is shown in Figure 1-1.

DLPDLCR160CPEVM DLPDLCR160CPEVM Block DiagramFigure 1-1 DLPDLCR160CPEVM Block Diagram