DLPU137 April 2024
The DLP4620SQ1EVM can operate as a standalone system with just the controller board and the DMD board, but the EVM can be combined with an RGB LED design. The LED driver board shown in Figure 3-6 is controlled and monitored by the controller PCB over a flex cable. Power can be input to the LED driver board from a bench top supply or through a 12V, 5A barrel jack power supply. Depending on operating conditions, some parts and surfaces of the PCB can be hot.
The LED driver board has the following primary functions:
The LED driver board can reach temperatures above 55°C without proper cooling and airflow. Contact can cause burns! |
LED drivers (J5, J6, J7) can produce high currents of 6.5A or 8A. Do not remove these headers, and do not touch the contact points during operation! |
The LED driver PCB contains the ports listed in Table 3-7.
SCHEMATIC REFERENCE | FUNCTION |
---|---|
J1 | Input power |
J2 | Input power (optional) |
J3 | Controller power |
J4 | Controller-driver control interface |
J5 | Blue LED output - high current output up to 6A, locking and keyed connector |
J6 | Green LED output - high current output up to 6A, locking and keyed connector |
J7 | Red LED output - high current output up to 6A, locking and keyed connector |
The LED driver PCB contains the headers listed in Table 3-8. H2 selects the LED drive voltage. Place a jumper across pins 1 and 2 for 6.5V drive. Place a jumper across pins 2 and 3 for 8V drive. Do not hot-swap this jumper; remove and replace only with power disconnected from the board.
HEADER | PIN1 | PIN2 | PIN3 |
---|---|---|---|
H1 | Pre-regulated drive voltage
(6.5V or 8V) |
GND | GND |
H2 | Feedback voltage connection
for 6.5V drive |
Pre-regulator feedback voltage | Feedback
voltage connection for 8V drive |