JAJS012J October 2004 – November 2018 TPS75003
PRODUCTION DATA.
The TPS75003 LDO regulator uses a PMOS pass transistor and is offered in an adjustable version to easily configure any output voltage. When used to power VCC,AUX the LDO regulator output voltage is set to 2.5V; the LDO regulator can optionally be set to other output voltages to power other circuitry. The LDO regulator has integrated soft-start, independent enable, and short-circuit and thermal protection. The LDO regulator can be used to power VCC,AUX on the Xilinx Spartan-3 FPGA when 3.3V JTAG signals are used as described in the Using 3.3-V Signals for Spartan-3 Configuration and JTAG Ports application note.