THERMAL METRIC(1)(2) |
TPS732 Legacy silicon(3) |
UNIT |
DRB (VSON) |
DCQ (SOT-223) |
DBV (SOT-23) |
8 PINS |
6 PINS |
5 PINS |
RθJA |
Junction-to-ambient thermal resistance |
58.3 |
53.1 |
205.9 |
°C/W |
RθJC(top) |
Junction-to-case (top) thermal resistance |
93.8 |
35.2 |
119 |
°C/W |
RθJB |
Junction-to-board thermal resistance |
72.8 |
7.8 |
35.4 |
°C/W |
ψJT |
Junction-to-top characterization parameter |
2.7 |
2.9 |
12.7 |
°C/W |
ψJB |
Junction-to-board characterization parameter |
25 |
7.7 |
34.5 |
°C/W |
RθJC(bot) |
Junction-to-case (bottom) thermal resistance |
5 |
N/A |
N/A |
°C/W |
(3) Thermal data for the DRB, DCQ, and DBV packages are derived by thermal simulations based on JEDEC-standard methodology as specified in the JESD51 series. The following assumptions are used in the simulations:
(a) i. DRB: The exposed pad is connected to the PCB ground layer through a 2x2 thermal via array.
ii. DCQ: The exposed pad is connected to the PCB ground layer through a 3x2 thermal via array.
iii. DBV: There is no exposed pad with the DBV package.
(b) i. DRB: The top and bottom copper layers are assumed to have a 20% thermal conductivity of copper representing a 20% copper coverage.
ii. DCQ: Each of top and bottom copper layers has a dedicated pattern for 20% copper coverage.
iii. DBV: The top and bottom copper layers are assumed to have a 20% thermal conductivity of copper representing a 20% copper coverage.
(c) These data were generated with only a single device at the center of a JEDEC high-K (2s2p) board with 3in × 3in copper area. To understand the effects of the copper area on thermal performance, see the Power Dissipation section of this data sheet.