JAJS116J December 2003 – June 2022 TPS40054 , TPS40055 , TPS40057
PRODUCTION DATA
The current limit set point depends on tSTART, VO,CO and ILOAD at start-up as shown in Equation 7. For this design,
For this design, add IILIM (9.2 A) to one-half the ripple current (1.6 A) and increase this value by 30% to allow for tolerances. This yields a overcurrent setpoint (IOC) of 14 A. RDS(on) is increased 30% (1.3 × 0.008) to allow for MOSFET heating. Using Equation 8 to calculate RILIM.