JAJS116J December 2003 – June 2022 TPS40054 , TPS40055 , TPS40057
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY | ||||||
VIN | Input voltage range, VIN | 8 | 40 | V | ||
OPERATING CURRENT | ||||||
IDD | Quiescent current | Output drivers not switching, VFB ≥ 0.75 V | 1.5 | 3 | mA | |
BP5 | ||||||
VBP5 | Output voltage | IO ≤ 1 mA | 4.7 | 5 | 5.2 | V |
OSCILLATOR/RAMP GENERATOR | ||||||
fOSC | Accuracy | 8 V ≤ VIN ≤ 40 V | 470 | 520 | 570 | kHz |
VRAMP | PWM ramp voltage(1) | VPEAK – VVAL | 2 | V | ||
VIH | High-level input voltage, SYNC | 2 | ||||
VIL | Low-level input voltage, SYNC | 0.8 | V | |||
ISYNC | Input current, SYNC | 5 | 10 | µA | ||
Pulse width, SYNC | 50 | ns | ||||
VRT | RT voltage | 2.38 | 2.5 | 2.58 | V | |
DMAX | Maximum duty cycle | VFB = 0 V, fSW ≤ 500 kHz | 85% | 94% | ||
VFB = 0 V, 500 kHz ≤ fSW ≤ 1 MHz(1) | 80% | |||||
Minimum duty cycle | VFB ≥ 0.75 V | 0% | ||||
VKFF | Feed-forward voltage | 3.35 | 3.48 | 3.65 | V | |
IKFF | Feedforward current operating range(1) (2) | 20 | 1100 | µA | ||
SOFT START | ||||||
ISS/SD | Soft-start source current | 1.65 | 2.35 | 2.95 | µA | |
VSS/SD | Soft-start clamp voltage | 3.7 | V | |||
tDSCH | Discharge time | CSS/SD = 220 pF | 1.6 | 2.2 | 2.8 | µs |
tSS/SD | Soft-start time | CSS/SD = 220 pF, 0 V ≤ VSS/SD ≤ 1.6 V | 115 | 150 | 215 | |
BP10 | ||||||
VBP10 | Output voltage | IO ≤ 1 mA | 9 | 9.6 | 10.3 | V |
ERROR AMPLIFIER | ||||||
VFB | Feedback input voltage | 8 V ≤ VIN ≤ 40 V, TA = 25°C | 0.698 | 0.7 | 0.704 | V |
8 V ≤ VIN ≤ 40 V, 0°C ≤ TA ≤ 85°C | 0.693 | 0.7 | 0.707 | |||
8 V ≤ VIN ≤ 40 V, -40°C≤ TA ≤ 85°C | 0.693 | 0.7 | 0.715 | |||
GBW | Gain bandwidth(1) | 3 | 5 | MHz | ||
AVOL | Open loop gain | 60 | 80 | dB | ||
IOH | High-level output source current | 2 | 4 | mA | ||
IOL | Low-level output sink current | 2 | 4 | |||
VOH | High-level output voltage | ISOURCE = 500 µA | 3.2 | 3.5 | V | |
VOL | Low-level output voltage | ISINK = 500 µA | 0.2 | 0.35 | ||
IBIAS | Input bias current | VFB = 0.7 V | 100 | 200 | nA | |
CURRENT LIMIT | ||||||
ISINK | Current limit sink current | 8.5 | 10 | 11.5 | µA | |
Propagation delay to output | VILIM = 23.7 V, VSW = (VILIM – 0.5 V) | 300 | ns | |||
VILIM = 23.7 V, VSW = (VILIM – 2 V) | 200 | |||||
tON | Switch leading-edge blanking pulse time(1) | 100 | ||||
tOFF | Off time during a fault (soft-start cycle time) | 7 | cycles | |||
VOS | Offset voltage SW versus ILIM | TA = 25°C | –90 | –70 | –50 | mV |
VILIM = 23.6 V, 0°C ≤ TA ≤ 85°C | –120 | –38 | ||||
VILIM = 23.6 V, -40°C ≤ TA ≤ 85°C | –120 | –20 | ||||
OUTPUT DRIVER | ||||||
tLRISE | Low-side driver rise time | CLOAD = 2200 pF | 48 | 96 | ns | |
tLFALL | Low-side driver fall time | 24 | 48 | |||
tHRISE | High-side driver rise time | CLOAD = 2200 pF (HDRV – SW) | 48 | 96 | ||
tHFALL | High-side driver fall time | 36 | 72 | |||
VOH | High-level output voltage, HDRV | IHDRV = –0.1 A (HDRV – SW) | VBOOST –1.5 V | VBOOST –1 V | V | |
VOL | Low-level ouput voltage, HDRV | IHDRV = 0.1 A (HDRV – SW) | 0.75 | |||
VOH | High-level ouput voltage, LDRV | ILDRV = –0.1 A | VBP10 –1.4 V | VBP10 – 1 V | ||
VOL | Low-level output voltage, LDRV | ILDRV = 0.1 A | 0.5 | |||
Minimum controllable pulse width | 100 | 150 | ns | |||
SS/SD SHUTDOWN | ||||||
VSD | Shutdown threshold voltage | Outputs off | 90 | 125 | 160 | mV |
VEN | Device active threshold voltage | 190 | 210 | 245 | ||
BOOST REGULATOR | ||||||
VBOOST | Output voltage | VIN= 24 V | 31.2 | 32.2 | 33.5 | V |
RECTIFIER ZERO CURRENT COMPARATOR (TPS40054 ONLY) | ||||||
VSW | Switch voltage | LDRV output OFF | –10 | –5 | 0 | mV |
SW NODE | ||||||
ILEAK | Leakage current(1) (out of pin) | 25 | µA | |||
THERMAL SHUTDOWN | ||||||
TSD | Shutdown temperature(1) | 165 | °C | |||
Hysteresis(1) | 20 | |||||
UVLO | ||||||
VUVLO | KFF programmable threshold voltage | RKFF = 28.7 kΩ | 6.95 | 7.5 | 7.95 | V |
VDD | UVLO, fixed | 7.2 | 7.5 | 7.9 | ||
VDD | UVLO, hysteresis | 0.46 |