JAJS123J May 2004 – January 2018 TPS51116
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 12 | 28 | V | |
VV5IN | V5IN voltage | 5 | V | |||
VVDDQ | VDDQ output voltage | DDR3 | 1.5 | V | ||
IVDDQ | VDDQ output current | 0 | 10 | A | ||
VVTT | VTT output voltage | 0.75 | V | |||
IVTT | VTT output current | DDR3, VVTT = 0.75 V | –3 | 3 | A |