JAJS123J May 2004 – January 2018 TPS51116
PRODUCTION DATA.
Refer to the instructions in the current mode design example to choose inductor, MOSFETs. Organic semiconductor capacitor or polymer capacitor are recommended for D−CAP™ mode design. The output ripple should be larger than (VOUT/0.75) x 15 (mV). In this design, two pieces of 150 μF PSCAP capacitors with 45 mΩ ESR are selected.