JAJS371D January 2009 – September 2023 TPS54332
PRODUCTION DATA
The TPS54332 is typically used as step-down converters, which convert a voltage from 3.5 V – 28 V to a lower voltage. WEBENCH software is available to aid in the design and analysis of circuits.
TPS54231 | TPS54232 | TPS54233 | TPS54331 | TPS54332 | |
---|---|---|---|---|---|
IO(maximum) | 2 A | 2 A | 2 A | 3 A | 3.5 A |
Input voltage range | 3.5 V – 28 V | 3.5 V – 28 V | 3.5 V – 28 V | 3.5 V – 28 V | 3.5 V – 28 V |
Switching frequency (typical) | 570 kHz | 1000 kHz | 285 kHz | 570 kHz | 1000 kHz |
Switch current limit (minimum) | 2.3 A | 2.3 A | 2.3 A | 3.5 A | 4.2 A |
Pin, package | 8, SOIC | 8, SOIC | 8, SOIC | 8, SOIC | 8, SO PowerPAD integrated circuit package |