JAJS373D May 2009 – January 2018 ADS1113 , ADS1114 , ADS1115
PRODUCTION DATA.
The 16-bit Conversion register contains the result of the last conversion in binary two's complement format. Following power-up, the Conversion register is cleared to 0, and remains 0 until the first conversion is completed.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | D[15:0] | R | 0000h | 16-bit conversion result |