JAJS373D May 2009 – January 2018 ADS1113 , ADS1114 , ADS1115
PRODUCTION DATA.
Table 10 shows the design parameters for this application.
DESIGN PARAMETER | VALUE |
---|---|
Supply voltage (VDD) | 5 V |
Voltage across Shunt Resistor (VSHUNT) | ±50 mV |
Output Data Rate (DR) | ≥200 readings per second |
Typical measurement accuracy at TA = 25°C(1) | ±0.2% |