JAJS373D May 2009 – January 2018 ADS1113 , ADS1114 , ADS1115
PRODUCTION DATA.
PIN(1) | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | ADS1113 | ADS1114 | ADS1115 | ||
ADDR | 1 | 1 | 1 | Digital input | I2C slave address select |
AIN0 | 4 | 4 | 4 | Analog input | Analog input 0 |
AIN1 | 5 | 5 | 5 | Analog input | Analog input 1 |
AIN2 | — | — | 6 | Analog input | Analog input 2 (ADS1115 only) |
AIN3 | — | — | 7 | Analog input | Analog input 3 (ADS1115 only) |
ALERT/RDY | — | 2 | 2 | Digital output | Comparator output or conversion ready (ADS1114 and ADS1115 only) |
GND | 3 | 3 | 3 | Analog | Ground |
NC | 2, 6, 7 | 6, 7 | — | — | Not connected |
SCL | 10 | 10 | 10 | Digital input | Serial clock input. locks data on SDA |
SDA | 9 | 9 | 9 | Digital I/O | Serial data. Transmits and receives data |
VDD | 8 | 8 | 8 | Analog | Power supply. Connect a 0.1-μF, power-supply decoupling capacitor to GND. |