JAJS386I April 2004 – November 2023 TPS715A
PRODUCTION DATA
The TPS715A contains an adjustable version, the TPS715A01, which sets the output voltage using an external resistor divider as shown in Figure 7-2. The output voltage operating range is 1.205 V to 15 V, and is calculated using:
where:
Choosing resistors R1 and R2 allows approximately 1.5 μA of current through the resistor divider. Lower value resistors can be used for improved noise performance, but consume more power. Avoid higher resistor values because leakage current into or out of FB across R1 / R2 creates an offset voltage that is proportional to VOUT divided by VREF. The recommended design procedure is to choose R2 = 1 MΩ to set the divider current at 1.5 μA, and then calculate R1 using Equation 3:
Figure 7-2 depicts this configuration.