JAJS398F January 2009 – April 2018 DAC7568 , DAC8168 , DAC8568
PRODUCTION DATA.
DAC出力ノイズは、DAC出力の、望ましい値(特定の周波数帯域内で)からの任意の電圧偏差として定義されます。この値は、DACチャネルを中間スケールに保持しながら、出力電圧を0.1Hz~10Hzの帯域内にフィルタリングし、その振幅ピークを測定することで得られます。この値は、ピーク・ツー・ピーク電圧(Vpp)で表されます。