JAJS401H november 2007 – april 2023 TPS74701
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN, VBIAS | Input voltage | –0.3 | 6 | V |
VEN | Enable voltage | –0.3 |
6 |
V |
VPG | Power good voltage | –0.3 | 6 | V |
IPG | PG sink current | 0 | 1.5 | mA |
VSS | Soft-start voltage | –0.3 |
6 |
V |
VFB | Feedback voltage | –0.3 |
6 |
V |
VOUT | Output voltage | –0.3 | VIN + 0.3 | V |
IOUT | Maximum output current | Internally limited | ||
Output short-circuit duration | Indefinite | |||
PDISS | Continuous total power dissipation | See Thermal Information | ||
TJ | Junction Temperature | –40 | 150 | °C |
Tstg | Storage Temperature | –55 | 150 |