JAJS467F December 2008 – April 2019 TPS61175
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range between 2.9 V and 18 V. The input power supply’s output current must be rated according to the supply voltage, output voltage and output current of the TPS61175.