TPS54320は完全な機能を持つ17V、3Aの同期整流降圧型コンバータで、高い効率と、ハイサイドとローサイドのMOSFETを内蔵していることから、小型の設計に最適化されています。電流モード制御による部品数の削減と、高いスイッチング周波数によるインダクタの占有面積削減により、さらにスペースを節約できます。
出力電圧のスタートアップ・ランプはSS/TRピンにより制御されるため、スタンドアロンの電源またはトラッキング状況で動作できます。イネーブルおよびオープン・ドレインのパワーグッド・ピンを適切に構成することにより、電源シーケンシングも可能です。
ハイサイドFETにサイクル単位の電流制限を適用することで過負荷状況からデバイスを保護し、ローサイドのソース電流制限により電流暴走を防止します。あらかじめ設定された時間を超えて過電流の状態が続いた場合、ヒカップ保護が作動します。ダイの温度がサーマル・シャットダウン温度を超えると、サーマル・シャットダウンによりデバイスがディセーブルになります。TPS54320は14ピン、3.5mm×3.5mmの熱的に強化されたVQFNパッケージで供給されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS54320 | VQFN (14) | 3.50mm×3.50mm |
Changes from B Revision (November 2014) to C Revision
Changes from A Revision (September 2010) to B Revision
Changes from * Revision (August 2010) to A Revision