JAJS485F July 2009 – April 2017 TPA3110D2
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SD | I | Shutdown logic input for audio amp (LOW = outputs Hi-Z, HIGH = outputs enabled). TTL logic levels with compliance to AVCC. |
2 | FAULT | O | Open drain output used to display short circuit or dc detect fault status. Voltage compliant to AVCC. Short circuit faults can be set to auto-recovery by connecting FAULT pin to SD pin. Otherwise, both short circuit faults and dc detect faults must be reset by cycling PVCC. |
3 | LINP | I | Positive audio input for left channel. Biased at 3 V. |
4 | LINN | I | Negative audio input for left channel. Biased at 3 V. |
5 | GAIN0 | I | Gain select least significant bit. TTL logic levels with compliance to AVCC. |
6 | GAIN1 | I | Gain select most significant bit. TTL logic levels with compliance to AVCC. |
7 | AVCC | P | Analog supply |
8 | AGND | — | Analog signal ground. Connect to the thermal pad. |
9 | GVDD | O | High-side FET gate drive supply. Nominal voltage is 7V. Also should be used as supply for PLIMIT function. |
10 | PLIMIT | I | Power limit level adjust. Connect a resistor divider from GVDD to GND to set power limit. Connect directly to GVDD for no power limit. |
11 | RINN | I | Negative audio input for right channel. Biased at 3 V. |
12 | RINP | I | Positive audio input for right channel. Biased at 3 V. |
13 | NC | — | Not connected |
14 | PBTL | I | Parallel BTL mode switch |
15 | PVCCR | P | Power supply for right channel H-bridge. Right channel and left channel power supply inputs are connect internally. |
16 | PVCCR | P | Power supply for right channel H-bridge. Right channel and left channel power supply inputs are connect internally. |
17 | BSPR | I | Bootstrap I/O for right channel, positive high-side FET. |
18 | OUTPR | O | Class-D H-bridge positive output for right channel. |
19 | PGND | — | Power ground for the H-bridges. |
20 | OUTNR | O | Class-D H-bridge negative output for right channel. |
21 | BSNR | I | Bootstrap I/O for right channel, negative high-side FET. |
22 | BSNL | I | Bootstrap I/O for left channel, negative high-side FET. |
23 | OUTNL | O | Class-D H-bridge negative output for left channel. |
24 | PGND | — | Power ground for the H-bridges. |
25 | OUTPL | O | Class-D H-bridge positive output for left channel. |
26 | BSPL | I | Bootstrap I/O for left channel, positive high-side FET. |
27 | PVCCL | P | Power supply for left channel H-bridge. Right channel and left channel power supply inputs are connect internally. |
28 | PVCCL | P | Power supply for left channel H-bridge. Right channel and left channel power supply inputs are connect internally. |