JAJSBM7C September 2011 – October 2017 TPS54623
PRODUCTION DATA.
This example details the design of a high frequency switching regulator design using ceramic output capacitors. A few parameters must be known in order to start the design process. These parameters are typically determined at the system level. For this example, start with the parameters in Table 1.
PARAMETER | VALUE |
---|---|
Output voltage | 3.3 V |
Output current | 6 A |
Transient response 1-A load step | ΔVOUT = 5 % |
Input voltage | 12 V nominal, 8 V to 17 V |
Output voltage ripple | 33 mV p-p |
Start input voltage (rising VIN) | 6.528 V |
Stop input voltage (falling VIN) | 6.19 V |
Switching frequency | 480 kHz |