JAJSBR5H February 2012 – June 2018 TLV62130 , TLV62130A
PRODUCTION DATA.
The TLV62130 (TLV62130A) can be programmed for output voltages from 0.9 V to 5.5 V by using a resistive divider from VOUT to AGND. The voltage at the FB pin is regulated to 800 mV. The value of the output voltage is set by the selection of the resistive divider from Equation 6. It is recommended to choose resistor values which allow a current of at least 2 uA, meaning the value of R2 should not exceed 400 kΩ. Lower resistor values are recommended for highest accuracy and most robust design.
In case the FB pin gets opened, the device clamps the output voltage at the VOS pin internally to about 7.4 V.