JAJSBW9A February 2013 – September 2024 UCC27532
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NO | NAME | |||
1 | EN | I | Enable (Pull EN to GND in order to disable output, pull it high or leave open to enable output). |
|
2 | IN | I | Driver non-inverting input (CMOS threshold for UCC27532DBV). | |
3 | VDD | I | Bias supply input. | |
4 | GND | - | Ground (all signals are referenced to this node). | |
5 | OUTL | O | 5-A sink current output of driver. | |
6 | OUTH | O | 2.5-A source current output of driver. |