DRV2604デバイスは、ERMおよびLRAアクチュエータの非常に柔軟な触覚制御を、共有のI2C互換バス上で行うよう設計されています。この制御によって、ホスト・プロセッサはパルス幅変調(PWM)駆動信号を一切生成する必要がなくなり、高価なタイマ割り込みやハードウェア・ピンを削減できます。
DRV2604デバイスには十分なRAMが内蔵されており、ユーザーは100を超えるカスタマイズされた波形をプリロードできます。これらの波形はI2C経由で即座に再生でき、オプションとしてハードウェアのトリガ・ピンでトリガすることもできます。さらに、リアルタイム・プレイバック・モードではホスト・プロセッサがライブラリ・プレイバック・エンジンをバイパスして、I2C経由でホストから直接波形を再生できます。
また、DRV2604デバイスにはスマート・ループ・アーキテクチャが含まれており、LRAに加えて帰還最適化されたERMドライブの自動共振駆動を簡単に行えます。この帰還によりオーバードライブとブレーキを自動的に行え、単純化された入力波形パラダイムが作成されるとともに、信頼性の高いモータ制御と、一貫したモータ性能が実現されます。
DRV2604デバイスには、3重変調された出力段があり、リニア・ベースの出力ドライバよりも高い効率が得られます。9ボールWCSPのフットプリント、柔軟な動作、少ない部品数から、DRV2604デバイスは携帯用およびタッチ対応の振動および触覚アプリケーションに理想的な選択肢です。
型番 | パッケージ | 本体サイズ (最大) |
---|---|---|
DRV2604 | DSBGA (9) | 1.50mm×1.50mm |
Changes from B Revision (December 2015) to C Revision
Changes from A Revision (July 2015) to B Revision
Changes from * Revision (December 2012) to A Revision
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | EN | I | Device enable |
A2 | REG | O | The REG pin is the 1.8-V regulator output. A 1-µF capacitor is required. |
A3 | OUT+ | O | Positive haptic driver differential output |
B1 | IN/TRIG | I | Multi-mode Input. I2C selectable as PWM, analog, or trigger. If not used, this pin should be connected to GND |
B2 | SDA | I/O | I2C data |
B3 | GND | P | Supply ground |
C1 | SCL | I | I2C clock |
C3 | OUT– | O | Negative haptic-driver differential output |
C2 | VDD | P | Supply input (2.5 to 5.5 V). A 0.1-µF capacitor is required. |